About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS


USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS
Model: 90017470
Product Series Overview
Laser Diode Instrument AccessoriesThe 90017470 USB 2.0 Cable has a 40 inch length and a Type A connector on one end and a Type B connector at the other end. RoHS compliant. It can be used with the Newport 5700, 3700 and many other Newport power meters, laser diode drivers and temperature controllers (see the Related Products tab for more information).
Specifications
- Length40 in.
- Length40 in.

