About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Power Supply, Photomultiplier Tube, -2000 V, Ultrastable


Power Supply, Photomultiplier Tube, -2000 V, Ultrastable
Model: 70706
3 Weeks
Product Series Overview
Photomultiplier TubesThe 70706 Photomultiplier Power Supply provides the highly regulated voltage needed for precision measurements with Oriel photomultiplier tubes (PMTs). Since the signal current varies as the 5th to 10th power of the supply voltage (depending on the PMT), stability of the voltage supply is vital. It is used to supply negative voltages to -2000 V, and has a positive ground. This facilitates connection of the output (anode) to our current measuring equipment. The 70706 Power Supply has an LED digital display and two high voltage BNC outputs for photomultiplier tubes. Since both outputs are on the same power supply, this ensures that two similar PMTs can be operated with a minimum of independent drift. This can be critical when one PMT is monitoring a reference light beam, for instance, while the other is measuring the sample signal. The 70706 provides the ability to control output voltages, both the value (0 to 9 V analog input) and ON/OFF. The ON/OFF feature can be used for an interlock function, for operator safety, and/or to protect the PMT from excess light such as may occur when changing samples.
Specifications
- Output Connector2x MHV BNC in parallel
- Power Requirements95 to 132 Vac, 50/60 Hz, 0.5 A 190 to 264 Vac, 50/60 Hz, 0.25 A
- Output Voltage Range-200 to -2000 Vdc
- Output Connector2x MHV BNC in parallel
- Power Requirements95 to 132 Vac, 50/60 Hz, 0.5 A 190 to 264 Vac, 50/60 Hz, 0.25 A
- Output Voltage Range-200 to -2000 Vdc
Resources & Downloads
2D Product Drawings
BPT-pg6-68b(462.9 kB, PDF)
Manuals
Oriel 70706 PMT Power Supply User Manual(340.3 kB, PDF)
Related Products
Accessories
Sparepart
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 70097Cable, MHV Male to SHV Plug, 6 Foot (1.8 Meter) Length | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 77360Photomultiplier Tube, 185-900 nm Range, UV Glass Window | UNIVERSAL | In Stock | ||||
![]() | 77348Photomultiplier Tube, 160-900 nm Range, Quartz Window | UNIVERSAL | In Stock | ||||
![]() | 77341Photomultiplier Tube, 185-900 nm Range, UV Glass Window | UNIVERSAL | In Stock | ||||
![]() | 77343Photomultiplier Tube, 400-1200 nm Range, Borosilicate Glass Window | UNIVERSAL | In Stock |






