Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 29 total products
Compatibility:
Compare Description Drawings, CAD & Specs SizeHypotenuseCoating Type Avail. Price
Standard N-BK7 Right-Angle PrismsBRAP10-A3.20 mm4.50 mmProtected Aluminum Hypotenuse
In Stock
$136
Standard N-BK7 Right-Angle PrismsBRAP10-AV3.20 mm4.50 mmAR Coated Legs - Aluminized Hypotenuse
In Stock
$149
Standard N-BK7 Right-Angle PrismsBRAP115.0 mm7.00 mmUncoated
3 Weeks
$103
Standard N-BK7 Right-Angle PrismsBRAP11-A5.0 mm7.00 mmProtected Aluminum Hypotenuse
In Stock
$112
Standard N-BK7 Right-Angle PrismsBRAP11-AV5.0 mm7.00 mmAR Coated Legs - Aluminized Hypotenuse$125
Standard N-BK7 Right-Angle PrismsBRAP127.0 mm9.90 mmUncoated$103
Standard N-BK7 Right-Angle PrismsBRAP12-A7.0 mm9.90 mmProtected Aluminum Hypotenuse
5 Weeks
$114
Standard N-BK7 Right-Angle PrismsBRAP12-AV7.0 mm9.90 mmAR Coated Legs - Aluminized Hypotenuse
In Stock
$125
Standard N-BK7 Right-Angle PrismsBRAP1310.0 mm14.10 mmUncoated
3 Weeks
$103
Standard N-BK7 Right-Angle PrismsBRAP13-A10.0 mm14.10 mmProtected Aluminum Hypotenuse
In Stock
$113

Specifications

  • Wavelength Region
    Visible and NIR
  • Material
    N-BK7
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/8 at 632.8 nm over the clear aperture
  • Angle Tolerance
    ±15 arc seconds
  • Clear Aperture
    Central 80%
  • Damage Threshold
    AR.14 coating: 100 W/cm2 CW, 2 J/cm2 with 10 nsec pulses @ 532 nm, typical
  • Size Tolerance
    +0.00/-0.10 mm
  • Chamfers
    0.3 mm face width
  • Chamfers Angle Tolerance
    45°
  • Cleaning

Features

Total Internal Reflection

By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very broad wavelength range. The reflecting surface should be coated with protected aluminum if the incidence angle exceeds that acceptable for TIR or if the environment does not allow the reflecting surface to be kept clean, as TIR requires.

Optional Aluminized Hypotenuse

The reflecting surface should be coated with protected aluminum if the incidence angle exceeds that acceptable for TIR or if the environment does not allow the reflecting surface to be kept clean, as TIR requires. The hypotenuse can also be used as a first surface reflector. In this case, if there is an overcoat of black paint, it should be removed with acetone.

N-BK7 for VIS and NIR Applications

N-BK7 is an excellent lens material for most visible and near infrared applications. It is the most common borosilicate crown optical glass, and it provides great performance at a good value. Its high homogeneity, low bubble and inclusion content, and straightforward manufacturability make it a good choice for transmissive optics.

Optional AR-coated Legs

The -AV versions of these right-angle prisms feature not only an aluminized hypotenuse but also antireflection-coated legs. Newport's AR.14 broadband coating reduces surface losses over a 430-700 nm wavelength range yet does not affect total internal reflection or the acceptance angle.

RoHS Compliant

These prisms have been tested for dangerous substances like Pb, Cd, Hg, Hex-Cr, PBB, and PBDE and have been found to be in compliance with RoHS allowable levels.