About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Right-Angle Prism, N-BK7, 10 mm, λ/8, Aluminum Hypotenuse




Right-Angle Prism, N-BK7, 10 mm, λ/8, Aluminum Hypotenuse
Model: BRAP13-A
In Stock
Product Series Overview
Standard N-BK7 Right-Angle PrismsThe BRAP13-A High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This protective aluminum coated hypotenuse, N-BK7 prism dimension is 0.39 x 0.39 x 0.39 inch (10.0 x 10.0 x 10.0 mm). It has a λ/8 surface flatness and a 40-20 surface quality. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Size10.0 mm
- MaterialN-BK7
- Coating TypeProtected Aluminum Hypotenuse
- Coating CodeA
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse14.10 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
- Size10.0 mm
- MaterialN-BK7
- Coating TypeProtected Aluminum Hypotenuse
- Coating CodeA
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse14.10 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BRAP13-AVRight-Angle Prism, N-BK7, 10mm, λ/8, Aluminum Hypotenuse, AR.14 | UNIVERSAL | 3 Weeks | ||||
![]() | BRAP13Right-Angle Prism, N-BK7, 10 mm, λ/8, Uncoated | UNIVERSAL | 3 Weeks | ||||
![]() | BRP-10Right-Angle Prism, ValuMax, N-BK7, 10.0 mm, Uncoated | UNIVERSAL | In Stock | ||||
![]() | BRP-10-ARight-Angle Prism, ValuMax, N-BK7, 10.0 mm, Aluminized Hypotenuse | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





