Right-Angle Prism, N-BK7, 10 mm, λ/8, Uncoated

  • Size
    10.0 mm  
  • Material
    N-BK7
  • Coating Type
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/8 at 632.8 nm
  • Hypotenuse
    14.10 mm  
  • Angle Tolerance
    ± 15 arc seconds
  • Size Tolerance
    +0.00/-0.10 mm
  • Chamfers
    0.3 mm face width
  • Chamfers Angle Tolerance
    45°
  • RoHS
    Compliant