Right-Angle Prism, N-BK7, 50 mm, λ/8, Uncoated

The BRAP19 High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated, N-BK7 prism dimension is 1.99 x 1.99 x 1.99 inch (50.0 x 50.0 x 50.0 mm). It has a λ/8 surface flatness and a 40-20 surface quality. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Size50.0 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse70.70 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BRP-50.8-ARight-Angle Prism, ValuMax, N-BK7, 50.8 mm, Aluminized Hypotenuse | In Stock | ||||
![]() | BRAP19-AVRight-Angle Prism, N-BK7, 50mm, λ/8, Aluminum Hypotenuse, AR.14 | In Stock | ||||
![]() | BRAP19-ARight-Angle Prism, N-BK7, 50 mm, λ/8, Aluminum Hypotenuse | |||||
![]() | BRP-50.8Right-Angle Prism, ValuMax, N-BK7, 50.8 mm, Uncoated | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







