Right-Angle Prism, N-BK7, 7 mm, λ/8, Aluminum Hypotenuse, AR.14

Specifications

  • Wavelength Range
    430-700 nm
  • Size
    7.0 mm  
  • Material
    N-BK7
  • Coating Type
    AR Coated Legs - Aluminized Hypotenuse
  • Coating Code
    AR.14
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/8 at 632.8 nm
  • Hypotenuse
    9.90 mm  
  • Angle Tolerance
    ± 15 arc seconds
  • Damage Threshold
    100 W/cm2 CW, 2 J/cm2 with 10 nsec pulses @ 532 nm, typical
  • Size Tolerance
    +0.00/-0.10 mm
  • Chamfers
    0.3 mm face width
  • Chamfers Angle Tolerance
    45°
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard N-BK7 Right-Angle PrismsBRAP12Right-Angle Prism, N-BK7, 7 mm, λ/8, Uncoated
7 Weeks
$103
Standard N-BK7 Right-Angle PrismsBRAP12-ARight-Angle Prism, N-BK7, 7 mm, λ/8, Aluminum Hypotenuse
4 Weeks
$114

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Gimbaled Three-Axis Optic Tilt MountsUGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$457