Right-Angle Prism, N-BK7, 12.5 mm, λ/8, Uncoated

The BRAP14 High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated, N-BK7 prism dimension is 0.49 x 0.49 x 0.49 inch (12.5 x 12.5 x 12.5 mm). It has a λ/8 surface flatness and a 40-20 surface quality. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Size12.5 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse17.50 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05BR08Right-Angle Prism, Precision, N-BK7, 12.7 mm, λ/4, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SR20Right-Angle Prism, Precision, UVFS, 12.7 mm, λ/10, Uncoated | In Stock | ||||
![]() | BRP-12.7Right-Angle Prism, ValuMax, N-BK7, 12.7 mm, Uncoated | In Stock | ||||
![]() | BRP-12.7-ARight-Angle Prism, ValuMax, N-BK7, 12.7 mm, Aluminized Hypotenuse | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






