Right-Angle Prism, N-BK7, 20mm, λ/8, Aluminum Hypotenuse, AR.14

The BRAP16-AV High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This protective aluminum coated hypotenuse, AR.14 Coated faces, N-BK7 prism dimension is 0.79 x 0.79 x 0.79 inch (20.0 x 20.0 x 20.0 mm). It has a λ/8 surface flatness and a 40-20 surface quality. Newport's AR.14 broadband IR antireflection coating is applied to the two prism legs and supports a 425 to 675 nm wavelength range. The antireflection coating reduces surface losses yet does not affect total internal reflection or the acceptance angle. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Wavelength Range430-700 nm
- Size20.0 mm
- MaterialN-BK7
- Coating TypeAR Coated Legs - Aluminized Hypotenuse
- Coating CodeAR.14
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse28.30 mm
- Angle Tolerance± 15 arc seconds
- Damage Threshold100 W/cm2 CW, 2 J/cm2 with 10 nsec pulses @ 532 nm, typical
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BRAP16-ARight-Angle Prism, N-BK7, 20 mm, λ/8, Aluminum Hypotenuse | In Stock | ||||
![]() | BRAP16Right-Angle Prism, N-BK7, 20 mm, λ/8, Uncoated | In Stock | ||||
![]() | BRP-20-ARight-Angle Prism, ValuMax, N-BK7, 20.0 mm, Aluminized Hypotenuse | In Stock | ||||
![]() | BRP-20Right-Angle Prism, ValuMax, N-BK7, 20.0 mm, Uncoated | 4 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









