About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Right-Angle Prism, N-BK7, 20 mm, λ/8, Uncoated




Right-Angle Prism, N-BK7, 20 mm, λ/8, Uncoated
Model: BRAP16
In Stock
Product Series Overview
Standard N-BK7 Right-Angle PrismsThe BRAP16 High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated, N-BK7 prism dimension is 0.79 x 0.79 x 0.79 inch (20.0 x 20.0 x 20.0 mm). It has a λ/8 surface flatness and a 40-20 surface quality. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Size20.0 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse28.30 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
- Size20.0 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse28.30 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSExempt
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | BRAP16-AVRight-Angle Prism, N-BK7, 20mm, λ/8, Aluminum Hypotenuse, AR.14 | UNIVERSAL | In Stock | ||||
![]() | BRAP16-ARight-Angle Prism, N-BK7, 20 mm, λ/8, Aluminum Hypotenuse | UNIVERSAL | In Stock | ||||
![]() | BRP-20-ARight-Angle Prism, ValuMax, N-BK7, 20.0 mm, Aluminized Hypotenuse | UNIVERSAL | In Stock | ||||
![]() | BRP-20Right-Angle Prism, ValuMax, N-BK7, 20.0 mm, Uncoated | UNIVERSAL | 4 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







