Right-Angle Prism, N-BK7, 3.2 mm, λ/8, Aluminum Hypotenuse

Specifications

  • Size
    3.20 mm  
  • Material
    N-BK7
  • Coating Type
    Protected Aluminum Hypotenuse
  • Coating Code
    A
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/8 at 632.8 nm
  • Hypotenuse
    4.50 mm  
  • Angle Tolerance
    ± 15 arc seconds
  • Size Tolerance
    +0.00/-0.10 mm
  • Chamfers
    0.3 mm face width
  • Chamfers Angle Tolerance
    45°
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard N-BK7 Right-Angle PrismsBRAP10-AVRight-Angle Prism, N-BK7, 3.2 mm, λ/8, Al Hypotenuse, AR.14
In Stock
$149
Economy N-BK7 Right-Angle PrismsBRP-5-ARight-Angle Prism, ValuMax, N-BK7, 5.0 mm, Aluminized Hypotenuse
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$68
Economy N-BK7 Right-Angle PrismsBRP-5Right-Angle Prism, ValuMax, N-BK7, 5.0 mm, Uncoated
In Stock
$53

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$457
Gimbaled Three-Axis Optic Tilt MountsUGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44