Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Right-Angle Prism, ValuMax, N-BK7, 5.0 mm, Uncoated

Specifications

  • Size
    5.0 mm  
  • Material
    N-BK7
  • Coating Type
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/2 at 632.8 nm
  • Angle Tolerance
    ±3 arc min
  • Clear Aperture
    ≥central 85%
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard N-BK7 Right-Angle PrismsBRAP11-ARight-Angle Prism, N-BK7, 5 mm, λ/8, Aluminum Hypotenuse
$112
Penta PrismsBPP-12.7Penta Prism, N-BK7, A=B=C=12.7 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Solid Glass RetroreflectorsBGR-6.35Retroreflector, Solid Glass, N-BK7, 6.35 mm Diameter, 5.0 mm Height
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$366
Economy N-BK7 Right-Angle PrismsBRP-5-ARight-Angle Prism, ValuMax, N-BK7, 5.0 mm, Aluminized Hypotenuse
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$68

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Gimbaled Three-Axis Optic Tilt MountsUGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$457