Right-Angle Prism, N-BK7, 5 mm, λ/8, Aluminum Hypotenuse

The BRAP11-A High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This protective aluminum coated hypotenuse, N-BK7 prism dimension is 0.2 x 0.2 x 0.2 inch (5.0 x 5.0 x 5.0 mm). It has a λ/8 surface flatness and a 40-20 surface quality. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Resources & Downloads
Other
BRAP11-A RoHS Certificate(704.5 kB, PDF)
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BRP-5Right-Angle Prism, ValuMax, N-BK7, 5.0 mm, Uncoated | In Stock | ||||
![]() | BRP-5-ARight-Angle Prism, ValuMax, N-BK7, 5.0 mm, Aluminized Hypotenuse | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BRAP11Right-Angle Prism, N-BK7, 5 mm, λ/8, Uncoated | 2 Weeks | ||||
![]() | BRAP11-AVRight-Angle Prism, N-BK7, 5 mm, λ/8, Aluminum Hypotenuse, AR.14 | 7 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






