Right-Angle Prism, N-BK7, 30 mm, λ/8, Uncoated

The BRAP18 High Tolerance Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated, N-BK7 prism dimension is 1.18 x 1.18 x 1.18 inch (30.0 x 30.0 x 30.0 mm). It has a λ/8 surface flatness and a 40-20 surface quality. This prism is recommended for general laboratory use in the visible range. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Size30.0 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/8 at 632.8 nm
- Hypotenuse42.40 mm
- Angle Tolerance± 15 arc seconds
- Size Tolerance+0.00/-0.10 mm
- Chamfers0.3 mm face width
- Chamfers Angle Tolerance45°
- RoHSCompliant
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BRAP18-ARight-Angle Prism, N-BK7, 30 mm, λ/8, Aluminum Hypotenuse | In Stock | ||||
![]() | BRAP18-AVRight-Angle Prism, N-BK7, 30mm, λ/8, Aluminum Hypotenuse, AR.14 | |||||
![]() | BRP-30-ARight-Angle Prism, ValuMax, N-BK7, 30.0 mm, Aluminized Hypotenuse | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BRP-30Right-Angle Prism, ValuMax, N-BK7, 30.0 mm, Uncoated | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










