Compare Model Drawings, CAD & Specs Availability Price
Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, Uncoated
$3,859
Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, 430-700nm
$4,902
In Stock
In Stock
Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, 650-1000nm
$5,383
Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, 1000-1550 nm
$5,383
Cylindrical Lens Set, Introductory, N-BK7, Inc. 5 Lenses, Uncoated
$1,627
Cylindrical Lens Set, Introductory, N-BK7, Inc. 5 Lenses, 430-700nm
$2,082
Cylindrical Lens Set, Introductory, N-BK7, Inc. 5 Lenses, 650-1000nm
$2,254
Cylindrical Lens Set, Introductory, N-BK7, Inc. 5 Lenses, 1000-1550nm
$2,332

Features

N-BK7 Master Set

These lens sets provide a comprehensive selection of lens shapes and focal lengths in N-BK7 optical glass. Plano-convex lenses are provided with focal lengths from 25.4 to 300 mm. Plano-concave lenses are provided with focal lengths from -75 to -200 mm.

N-BK7 Introductory Set

These lens sets provide a more economical selection of lenses that can be expanded as required. Like the BK 7 Master Sets, the lenses in these sets are made from quality N-BK7 optical glass. Only plano-convex lenses are included with focal lengths from 25.4 to 200 mm.

Model Included Plano-convex Cylindrical Lenses Included Plano-concave Cylindrical Lenses
 CKIT-1 CKX025, CKX038, CKX050, CKX062, CKX075, CKX100, CKX150, CKX200, CKX300  CKV075, CKV100, CKV150, CKV200
 CKIT-2  CKX025, CKX050, CKX100, CKX150, CKX200

Antireflection Coatings

Antireflection coatings can significantly improve the transmission of a multi-element optical system. Any of our broadband AR coatings are available as standard lens kit options. Laser line V-coatings are also available on request.