Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, Uncoated

The CKIT-1-P Master Cylindrical Lens Set is an uncoated lens set containing 13 lenses. Newport's cylindrical lens sets provide a selection of research quality plano-convex and plano-concave lenses in convenient focal lengths from -200 to 300 mm. All lenses are edge marked with their Newport model number for easy identification. The lenses are packaged in a protective hard storage box and are held in place by foam inserts.
Specifications
- Lens TypeCylindrical
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
Related Products
Products Included in This Kit
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX025Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 25.4 mm, Uncoated | In Stock | ||||
![]() | CKX038Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 38.1 mm, Uncoated | In Stock | ||||
![]() | CKX050Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 50.2 mm, Uncoated | In Stock | ||||
![]() | CKX062Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 62.9 mm, Uncoated | In Stock | ||||
![]() | CKX075Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 75.6 mm, Uncoated | In Stock | ||||
![]() | CKX100Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8 mm, 100 mm, Uncoated | 7 Weeks | ||||
![]() | CKX150Cylindrical Lens, Plano-Convex, N-BK7, 2 x 2 in., 150 mm EFL, Uncoated | In Stock | ||||
![]() | CKX200Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 200 mm EFL, Uncoated | In Stock | ||||
![]() | CKX300Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, Uncoated | In Stock | ||||
![]() | CKV075Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4 mm, -75 mm FL, Uncoated | In Stock | ||||
![]() | CKV100Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -100mm FL, Uncoated | In Stock | ||||
![]() | CKV150Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -150 mm FL, Uncoated | In Stock | ||||
![]() | CKV200Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -200 mm FL, Uncoated | In Stock |
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |











