Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 50.2 mm, Uncoated

The CKX050 Plano-Convex Cylindrical Lens is an uncoated, 2 inch (50.8 mm) length by 1 inch (25.4 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 50.2 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Convex
- Size50.8 x 25.4 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Effective Focal Length (EFL)50.2 mm
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX050Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 50.2 mm, Uncoated | In Stock | ||||
![]() | CSV050Cylindrical Lens, Plano-Concave, 2 x 1 in., -50.2mm FL, FS, Uncoated | |||||
![]() | CSX200Cylindrical Lens, Plano-Convex, 50.8 x 50.8 mm, 200 mm FL, FS, Uncoated | In Stock | ||||
![]() | CKV050Cylindrical Lens, Plano-Concave, N-BK7, 50.8x19 mm, -50 mm FL, Uncoated | In Stock | ||||
![]() | CKX15Cylindrical Lens, Plano-Convex, N-BK7, 25.0 mm, 25 mm FL, Uncoated | 7 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | FREE 2-day shipping on thousands of products on Newport.com Learn More |











