Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, Uncoated

The CKX300 Plano-Convex Cylindrical Lens is an uncoated, 2 inch (50.8 mm) length by 2 inch (50.8 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 300 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Convex
- Size50.8 x 50.8 mm
- Lens MaterialGrade A N-BK7
- Antireflection CoatingUncoated
- Effective Focal Length (EFL)300 mm
Resources & Downloads
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | FREE 2-day shipping on thousands of products on Newport.com Learn More |




