Sorry, this product is no longer offered for sale.

Plano-Concave Cylindrical Lens, 50.8x19mm, -25.4 mm FL, FS, 245-440 nm

Technical Specs

  • Lens Shape
    Plano-Concave
  • Size
    50.8 x 19.05 mm
  • Lens Material
    UV Grade Fused Silica
  • Antireflection Coating
    245-440 nm
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/2-λ/4
  • Effective Focal Length (EFL)
    -25.4 mm  
  • Back Focal Length (BFL)
    -27.11 mm  
  • Thickness
    2.5 mm  
  • Radius of Curvature (R)
    -11.68 mm  
  • Focal Length Tolerance
    ± 2.0%
  • Chamfers
    0.5 mm face width
  • Chamfers Angle/Tolerance
    45°, typical