Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Specifications

  • Use
    Cylindrical Lens Rotation
  • Maximum Height
    50.8 mm
  • Maximum Width
    60.5 mm
  • Adjustments
    θz
  • Adjustment Screw Thread
    100 TPI
  • Angular Range
    ±5 °
  • Sensitivity
    2 arc sec

Features

Adaptors Keep Optical Axis Centered to Rotation Axis

Adaptors are available to mount 1/4 in., 1/2 in., 1 in. and 19 mm high cylindrical optics. Each one of these adaptors places the center of the cylindrical lens at the axis of rotation and has a location pin for quick installation.

Provides On-center Roll Adjustment

The CYM-2R rotates a cylindrical optic about its center. This feature eliminates unwanted translation of the lens during rotation of the power axis.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54
Adjustable Cylindrical Lens MountCYM-2R-A6.35Cylindrical Lens Adapter, 6.35 mm Lens, CYM-2R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54
Adjustable Cylindrical Lens MountCYM-2R-A12.7Cylindrical Lens Adapter, 12.7 mm Lens, CYM-2R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54
Adjustable Cylindrical Lens MountCYM-2R-A19.0Cylindrical Lens Adapter, 19.0 mm Lens, CYM-2R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54