Cylindrical Lens Adapter, 6.35 mm Lens, CYM-2R Mount

The CYM-2R-A6.35 Cylindrical Lens Adapter is for 1/4 inch (6.35 mm) diameter cylindrical lenses. It places the center of the cylindrical lens at the CYM-2R's axis of rotation and has a location pin for quick installation.
Specifications
- TypeCylindrical Lens Mount
- Optic Diameter6.35 mm
- UseCYM-2R Cylindrical Lens Mount
- Maximum Height6.35 mm
- Maximum Width25.4 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYM-2R-A19.0Cylindrical Lens Adapter, 19.0 mm Lens, CYM-2R Mount | In Stock | ||||
![]() | CYM-2R-A12.7Cylindrical Lens Adapter, 12.7 mm Lens, CYM-2R Mount | In Stock | ||||
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | In Stock | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock | ||||
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock |













