Master Cylindrical Lens Set, N-BK7, Includes 13 Lenses, 430-700nm

The CKIT-1AR.14-P Master Cylindrical Lens Set is a 430-700 nm antireflection coated lens set containing 13 lenses. Newport's cylindrical lens sets provide a selection of research quality plano-convex and plano-concave lenses in convenient focal lengths from -200 to 300 mm. All lenses are edge marked with their Newport model number for easy identification. The lenses are packaged in a protective hard storage box and are held in place by foam inserts.
Related Products
Products Included in This Kit
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX025AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 25.4mm, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX038AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 38.1mm, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX050AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 50.2mm, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX062AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 62.9mm, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX075AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 75.6mm, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX100AR.14Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100 mm, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX150AR.14Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 150 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX200AR.14Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 200 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKX300AR.14Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 300 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CKV075AR.14Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -75mm FL, 430-700nm | In Stock | ||||
![]() | CKV100AR.14Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -100mm FL,430-700nm | In Stock | ||||
![]() | CKV150AR.14Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -150mm FL,430-700nm | In Stock | ||||
![]() | CKV200AR.14Cylindrical Lens, Plano-Concave, N-BK7, 50.8x25.4mm, -200mm FL,430-700nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










