Compare Model Drawings, CAD & Specs Availability Price
Mirror Mount, ULTIMA®, Center, 1.0 in. Diameter, No Actuators
$265
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking Knob Adjustment
$286
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 1.0 in., 3 Locking Knob Adjustment
$323
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 2.0 in. Diameter, No Actuators
$349
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking Knob Adjustment
$415
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
$463
5 Weeks
5 Weeks
Mirror Mount, ULTIMA®, Center, 3.0 in. Diameter, No Actuators
$477
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 3.0 in., 2 Locking Knob Adjustment
$566
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 3.0 in., 3 Locking Knob Adjustment
$594
2 Weeks
2 Weeks
Mirror Mount, ULTIMA®, Center, 4.0 in. Diameter, No Actuators
$504
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 4.0 in., 2 Locking Knob Adjustment
$594
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 4.0 in., 3 Locking Knob Adjustment
$626
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 5.0 in. Diameter, No Actuators
$588
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 5.0 in., 2 Locking Knob Adjustment
$682
Mirror Mount, ULTIMA®, Center, 5.0 in., 3 Locking Knob Adjustment
$738
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 6.0 in. Diameter, No Actuators
$975
Mirror Mount, ULTIMA®, Center, 6.0 in., 2 Locking Knob Adjustment
$1,120
Mirror Mount, ULTIMA®, Center, 6.0 in., 3 Locking Knob Adjustment
$1,290
Mirror Mount, ULTIMA®, Center, 8.0 in. Diameter, No Actuators
$1,575
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 8.0 in., 2 Locking Knob Adjustment
$1,780
In Stock
In Stock
Mirror Mount, ULTIMA®, Center, 8.0 in., 3 Locking Knob Adjustment
$1,835
In Stock
In Stock

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Knob
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Optic Loading
    Rear
  • Material
    Anodized Aluminum

Features

3-Point Axial Clamping Reduces Mounting Stress

With the axial 3-point mounting, because there are twice as many mounting points, the forces that would cause distortion are essentially cut in half, more distributed, and axially opposite to eliminate bending.

Test Results - Minimized Distortion

Interferometric testing results show the flatness of the mirrors held in these mounts, measure at 0.100 wave PV (peak to valley).   Compare this to mirrors held in a mount with a nylon-tipped set screw where the flatness degrades to 0.600 to 0.800 wave PV.  An unconstrained 1/10th wave mirror will typically measure 0.090 wave PV.

Many Actuators - One Mount

The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.

Locking Adjustment Screws

For long-term stability, ULTIMA® Low Wavefront Distortion Mirror Mounts use a Flexure Lock built with an AJS bushing. Flexure Locks exert a tangential force on the screw to prevent rotation.

Accessories