New Mirror Mount, ULTIMA®, Center, 6.0 in., 3 Locking Knob Adjustment

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    152.4 mm
  • Number of Actuators
    3
  • Actuator Drive
    Knob
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    z, θx, θy
  • Sensitivity
    1.21 arc sec
  • Angular Range
    ±3.5°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Rear
  • Material
    Aluminum
  • Drive Type
    Knob, locking
  • Optical Axis Height
    101.6 mm
  • Optic Thickness
    23 to 34 mm
  • Optic Mounting
    Low Wavefront Distortion
  • Weight
    918 g