Mirror Mount, ULTIMA®, Center, 4.0 in., 2 Locking Knob Adjustment

The U400-AC2K ULTIMA® Aperture Base Precision Kinematic Optical Mount uses spring-loaded pawls to gently, but securely, hold high precision 4 inch (101.6 mm) diameter optics from the back against three points on the front plate of the mount. Wavefront distortion in the optic is minimized because the forces acting on the optic are axial, instead of radial and are more distributed. For applications requiring secure mounting, the pawls can be tightened further, compressing the springs, and clamping the optic between the three points on the front plate and the pawls.
Like all ULTIMA mounts, thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. This mount is provided with two high precision, 100 TPI adjustment screws with knob. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. ULTIMA Precision Kinematic Optical Mounts minimize mount-induced wavefront distortion. Side set screw mounting, found in most optical mounts, is fine for many applications but our tests have shown that this technique induces wavefront distortion in the optic if the set screw is tightened a little too much. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting.
Test Results - Minimized Distortion
Interferometric testing results show the flatness of the mirrors held in these mounts, measure at 0.100 wave PV (peak to valley). Compare this to mirrors held in a mount with a nylon-tipped set screw where the flatness degrades to 0.600 to 0.800 wave PV. An unconstrained 1/10th wave mirror will typically measure 0.090 wave PV.
Many Actuators - One Mount
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter101.6 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 1.3 arc sec
- Angular Range±2.5°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialAluminum
- Knob, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height63.5 mm
- Optic Thickness13.0-21.6 mm
- Optic MountingLow Wavefront Distortion
- Weight409 g
Resources & Downloads
Other
U400-AC2K RoHS Certificate(278.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U300-AC2KMirror Mount, ULTIMA®, Center, 3.0 in., 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8824-ACPicomotor Piezo Mirror Mount, Center, 4.0 in. Diameter, 2-Axis | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
















