Mirror Mount, ULTIMA®, Center, 1.0 in., 3 Locking Knob Adjustment

The U100-AC3K ULTIMA® Aperture Base Precision Kinematic Optical Mount uses spring-loaded pawls to gently, but securely, hold high precision 1 inch (25.4 mm) diameter optics from the back against three points on the front plate of the mount. Wavefront distortion in the optic is minimized because the forces acting on the optic are axial, instead of radial and are more distributed. For applications requiring secure mounting, the pawls can be tightened further, compressing the springs, and clamping the optic between the three points on the front plate and the pawls.
Like all ULTIMA mounts, thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. This mount is provided with three high precision, 100 TPI adjustment screws with knob. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. ULTIMA Precision Kinematic Optical Mounts minimize mount-induced wavefront distortion. Side set screw mounting, found in most optical mounts, is fine for many applications but our tests have shown that this technique induces wavefront distortion in the optic if the set screw is tightened a little too much. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting.
Test Results - Minimized Distortion
Interferometric testing results show the flatness of the mirrors held in these mounts, measure at 0.100 wave PV (peak to valley). Compare this to mirrors held in a mount with a nylon-tipped set screw where the flatness degrades to 0.600 to 0.800 wave PV. An unconstrained 1/10th wave mirror will typically measure 0.090 wave PV.
Many Actuators - One Mount
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 3.8 arc sec
- Angular Range±7°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialAluminum
- Knob, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness5.1-8.1 mm
- Optic MountingLow Wavefront Distortion
- Weight168 g
Resources & Downloads
Other
U100-AC3K RoHS Certificate(278 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














