New Mirror Mount, ULTIMA®, Center, 8.0 in. Diameter, No Actuators

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    203.2 mm
  • Number of Actuators
    0
  • Actuator Drive
    Not Included
  • Adjustments
    z, θx, θy
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Rear
  • Material
    Aluminum
  • Drive Type
    Not Included
  • Optic Thickness
    27 to 44 mm
  • Optic Mounting
    Low Wavefront Distortion
  • Weight
    1205 g