Compare Model Drawings, CAD & Specs Availability Price
Right-Angle Bracket, UTS100 and UTS150
$1,458
Right-Angle Bracket, UTS100PPV6 and UTS150PPV6
$1,709
In Stock
In Stock
Right-Angle Bracket, UTS50
$1,350
1 Week
1 Week
Right-Angle Bracket, UTS50PPV6
$1,550
In Stock
In Stock
Right-Angle Bracket, ILS, FC and RV
$2,290
In Stock
In Stock
Right-Angle Bracket, MTN Series linear Stages
$1,172
In Stock
In Stock
Right-Angle Bracket, IMS, RV120 and RV160
$2,925
In Stock
In Stock
Right-Angle Bracket, PR50 and SR50
$300
In Stock
In Stock
90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages
$648
In Stock
In Stock

Features

Brackets for ILS and IMS Linear Stages

The EQ120 and EQ180 are black anodized aluminum right-angle brackets for use with ILS DC and stepper motor stages, IMS DC and stepper motor stages and FCL stages. Another ILS or IMS linear stage or an RV DC or stepper motor rotation stage can be mounted vertically.

Brackets for UTS Linear Stages

The EQ100-S and EQ100-L right-angle brackets can mount a UTS DC or stepper motor stage vertically onto another UTS stage. EQ100-SV6 and EQ100-LV6 are vacuum-compatible models to be used with UTS-PPV6 vcauum compatible stepper motor stages. Four mounting bridals are included with the bracket.

Bracket for PR50/SR50 Compact Rotation Stages

The EQ45 right-angle bracket can be used for vertcial mounting of a PR/SR50 compact DC or stepper motor rotation stage.

Bracket for URS Rotation Stages

The URSBK is a black anodized aluminum right-angle bracket compatible with URS DC or stepper motor rotation stages.

Bracket for High Capacity Load Linear Stages

The EQ160 is a right angle bracket for MTN high capaity load DC or stepper motor linear stages.