Sorry, this family of products is no longer available. The recommended replacement product is cs130b-configured-monochromators.
The Oriel® CS130™ High Resolution 1/8 m monochromator is a high performance, economical and user-friendly instrument that is ideal for research and OEM applications. The two ruled gratings covering the 200-1200 nm spectral range are aligned at the factory in this fully assembled, turn-key instrument. Available options include slit types and communication interfaces.
- Ebert-Fastie design rejects stray light while minimizing aberrations
- Two high resolution diffraction gratings used
- Fixed of micrometer adjustable slit option
- LabVIEW™ based utility software included
- Control with USB, RS-232/GPIB, or optional hand controller
- Turn-key monochromator comes fully assembled and aligned See All Features
Features
Optical Design
The optical design of the Cornerstone 130 is based on an out-of-plane version of an Ebert-Fastie monochromator. The input and output ports are in line with each other, simplifying system alignment. The optical configuration is designed to ensure high resolution and maximum throughput. This f/3.7 monochromator is optimized to provide excellent stray light rejection while minimizing aberrations. A high precision motor is used to select the desired wavelength and switch between diffraction gratings quickly, without sacrificing performance.
Fixed Slit Versions
Fixed slits should be used for the utmost accuracy and repeatability, especially at high resolution. Fixed slits are the best option when only a few slit sizes are required, as they are less expensive. The fixed slits slide into the holder at the input port, as well as the holder at the lateral output port on dual output models. The width and height cannot be adjusted, but may be individually replaced with other slit sizes. Individual fixed slits are required and sold separately to allow customized choices based on the needs of the application (see accessory section). Order two identical fixed slits for the CS130(B) monochromator. The slit width is one of the factors determining the resolution and throughput of the instrument, with a narrow slit providing higher resolution and lower throughput.
Micrometer Adjustable Slit Versions
Micrometer adjustable slits offer flexibility and high throughput, but are not as accurate or repeatable as fixed slits. The micrometer adjustable slit assembly is continuously variable from fully closed to 3 mm width. The narrowest practically achievable width is 4 µm. A height adjustment slide allows variation in the height from 2 to 12 mm. This type of slit is designed primarily for versatility and convenience in changing resolution and throughput.
Motorized Filter Wheel Accessory Control
The CS130 is capable of automatically controlling the optional model USFW-100 filter wheel. These filter wheels hold up to six 1-inch diameter filters. Neutral density filters can be used for intensity adjustment. Order sorting filters may be installed to block higher order diffraction. The filter wheel can be mounted to the male flange of the monochromator slit or slit holder. The filters are mounted external to the monochromator.
Optional Hand Controller
All models include a connector to utilize the optional
LabVIEW™ Utility Software Included
LabVIEW™ based utility software is included at no extra cost with all CS130 models to control both the monochromator and filter wheel accessory. An intuitive command set is provided for those wishing to create their own programming. The Oriel MonoTERM utility is also provided for sending low-level commands to the monochromator. This is very convenient for assisting programmers in their software development efforts. The MonoTERM utility was developed in National Instruments LabVIEW. It is open source code, so it may be used to provide LabVIEW™ programming examples.
USB or GPIB/RS232 Communication Interfaces
CS130 monochromators are offered with a USB or GPIB/RS232 communication interface. The utility software provided with the monochromator includes USB drivers for Windows 7 or 10, 32-bit and 64-bit operating systems. GPIB communication offers the distinct advantage of being able to connect multiple devices to a single GPIB port, provided the computer contains a GPIB adapter card. Both GPIB and RS232 communication methods simplify low-level communications, as there is no driver or dll file. USB versions include the USB cable. For RS232/GPIB monochromators, cable 70040(RS232) or 70038 (GPIB) may be ordered separately.
Delivered Fully Assembled and Aligned
The CS130 is factory assembled and pre-aligned so it is ready for immediate use. The diffraction gratings are installed on a grating mount and factory aligned. Micrometer slits or fixed slit holders are installed at the input and output ports. Also included with the CS130 is LabVIEW™ based utility software and API with examples, MonoTerm low-level command software, users manual and certificate of calibration. A DC power supply and line cords for US and Europe are also supplied.
Built-In Shutter
An electronic shutter is integrated into the CS130 monochromator's housing for the many spectroscopic applications that require the use of a shutter. For more information, please refer to the technical note entitled Shutters for Spectroscopic Applications.
Monochromator Mounting
The optional 74006 mounting plate can be used to secure a CS130 monochromator to an inch or metric optical table. The ability to mount the monochromator simplifies setup and alignment of the optical system. The mounting plate also helps ensure consistent results over time, as the monochromator cannot be accidentally moved out of position. The plate adds 0.25 inch [6.35 mm] to the optical height. Threaded holes on the mounting surface of the monochromator also allow the instrument to be optical rod mounted, if desired.
Long Life Instrument
These instruments continue to function for many years. With proper care, they only require periodic maintenance to ensure gears are lubricated, spring tension is correct, etc. It is suggested to send the monochromator to Newport annually for recalibration, in order to meet its performance specifications. During recalibration, the instrument is thoroughly examined and routine maintenance services are performed. In addition to this service, Newport is also able to reconfigure the grating selection, slits and communication electronics if desired. Contact Newport Sales for more information.
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | |||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | |||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | |||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | |||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | |||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | |||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | |||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | |||||
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height |
Other Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | |||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | |||||
![]() | 74006Mounting Plate, Cornerstone 130B Monochromator | |||||
![]() | 74017Mounting Kit, Cornerstone 130B Monochromator to Research Lamp Housing | |||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | |||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | |||||
![]() | APEX2-CS1-KITMounting Kit, APEX2 Illuminator to CS130B Monochromator | |||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | |||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length |
Calibration Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS130-MCAL-OPT1Calibration Service, 1 Year, Cornerstone CS130B Monochromators | |||||
![]() | CS130-MCAL-OPT2Calibration Service, 3 Year, CS130B, Grating & Mirror Upgrade | |||||
![]() | CS130-MCAL-OPT3Repair Service, Cornerstone CS130B Monochromators |
Resources
Software
740XX MonoUtility[RS232].zip(187.4 MB, ZIP) 740XX MonoUtility [GPIB].zip(187.4 MB, ZIP) Oriel MonoUtility_v5.0.4(490 MB, ZIP) 740XX [GPIB].zip(187.4 MB, ZIP) 740XX [RS232].zip(187.4 MB, ZIP) 740XX [USB].zip(189.2 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP)
Literature
Oriel Legacy Cornerstone 130 Monochromator Datasheet(834.1 kB, PDF)
Manuals
Legacy Cornerstone 130 User Manual RevA(2.5 MB, PDF) Oriel Mono Utility v5.0 Quick Start Guide(1,018.4 kB, PDF)


































