Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 6 of 6 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Cam-Lock Optical Post Holders9601Optical Post Holder, Cam-Lock, 2.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
Cam-Lock Optical Post Holders9602Optical Post Holder, Cam-Lock, 3.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$88
Cam-Lock Optical Post Holders9603Optical Post Holder, Cam-Lock, 4.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$93
Cam-Lock Optical Post Holders9601-MOptical Post Holder, Cam-Lock, 50.8 mm Height, 12.7 mm Posts, M6
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
Cam-Lock Optical Post Holders9602-MOptical Post Holder, Cam-Lock, 76.2 mm Height, 12.7 mm Posts, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$88
Cam-Lock Optical Post Holders9603-MOptical Post Holder, Cam-Lock, 101.6 mm Height, 12.7 mm Posts, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$93

Specifications

  • Type
    Optical Post Holder
  • Thread Type
    1/4-20, M6
  • Material
    Aluminum
  • Inside Diameter
    12.7 mm

Features

Patented Cam-lock Mechanism

Our patented-release cam-lock mechanism featured in this optical post holder series offers a quick and easy-to-use system for adjusting standard 0.5 in. (12.7 mm) diameter optical posts while also ensuring a fully rigid hold with the most gripping contact with the post. These posts are compatible with any 0.5 in. (12.7 mm) diameter posts and have either a 1/4-20 or M6 threaded hold for standard or pedestal-style base attachment.
Push to insert or to release.

Full Contact Hold of Optical Posts

The cam-lock mechanism of these patented post holders, when locked, wedge optical posts tightly against two lines of support to provide a more rigid hold than typical optical post holder designs. The cam-lock is easily operated with one hand while an optical post is positioned in the holder, where releasing holds the post in place and a final, secure hold is provided by a thumb-turned screw. Clamping and releasing does not introduce rotation or translation to optical posts, unlike those locked with single thumbscrews. Quick adjustments can also be made by pushing in the locking screw.
Holds like one piece!

Two-Line Contact for Greater Stability

By using precision machining techniques to remove a small portion of the interior surface opposite the set screw of our Cam-Lock optical post holders, two lines of contact are created with a post when it is pushed in by the screw. These two lines of contact provide greater stability compared to a post held in place against another circular surface.

Versatile Mounting

These post holders feature a 1/4-20 (M6) threaded hole at the bottom and therefore can be threaded directly into an optical table. Alternatively use a 9910 pedestal base adapter and a holding fork, or use a slotted mounting baseplate like 9912 or 9914 to mount it anywhere on the optical table. 

Accessories

Pedestal Base Adapter and Clamping Fork

For complete list, check Pedestal Base Adapter and Clamping Fork families

Compare Description Drawings, CAD & Specs Avail. Price
Pedestal Base AdaptersPS-APedestal Base Adaptor, 0.19 in. Height, 1.25 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.20
Pedestal Base AdaptersM-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.20
Pedestal Base AdaptersPS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
Pedestal Base AdaptersM-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
Pedestal Base Clamping ForksPS-C-SETPedestal Clip Set, Two Clips, Two 1/4-20 Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.90

Slotted Mounting Base

For complete list, check Aluminum Slotted Base Plates and Stainless Steel Slotted Base Plates families

Compare Description Drawings, CAD & Specs Avail. Price
Stainless Steel Slotted BasesB-05ASlotted Base, 0.68 in. Range Single Slot, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.90
Stainless Steel Slotted BasesB-1ADouble Slotted Base, 0.68 in. Range, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.60
Stainless Steel Slotted BasesB-2SADouble-Slotted Base, Stainless Steel, XY, 1.0 in. Range
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.70
Aluminum Slotted Bases9912Baseplate, 1.0 in. Width, 1/4-20 (M6) Counterbored
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Aluminum Slotted Bases9914Baseplate, 2.0 in. Width, 1/4-20 (M6) Counterbored
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
Universal Mounting BaseBUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124