Optical Post Holder, Cam-Lock, 76.2 mm Height, 12.7 mm Posts, M6

The 9602-M Patented Cam-Lock Post Holder features an easy-to-use quick-release cam-lock mechanism that distributes a large force evenly against the post. When locked, the post and post holder are nearly as solid as one piece and offer stability that rivals any fixed-height riser. 76.2 mm height with an M6 mounting thread in base.
Resources & Downloads
2D Product Drawings
99-960X(107.5 kB, PDF) 960xc-Drawing(83.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9601-MOptical Post Holder, Cam-Lock, 50.8 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9603-MOptical Post Holder, Cam-Lock, 101.6 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9601-MOptical Post Holder, Cam-Lock, 50.8 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9603-MOptical Post Holder, Cam-Lock, 101.6 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





