Optical Post Holder, Cam-Lock, 3.0 in. Height, 0.5 in. Posts, 1/4-20

Specifications

  • Type
    Optical Post Holder
  • Height
    76.2 mm
  • Thread Type
    1/4-20
  • Material
    Aluminum
  • Pack Quantity
    1  
  • Inside Diameter
    12.7 mm  

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Cam-Lock Optical Post Holders9601Optical Post Holder, Cam-Lock, 2.0 in. Height, 0.5 in. Posts, 1/4-20
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77