Baseplate, 1.0 in. Width, 1/4-20 (M6) Counterbored

The 9912 Baseplate makes it easy to reach a mounting hole on a conventional optical table that has 1 in. or 25 mm mounting-hole arrays. The Model 9912 has extra-long slots.
Resources & Downloads
2D Product Drawings
9912crc(206.8 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9914Baseplate, 2.0 in. Width, 1/4-20 (M6) Counterbored | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3-PKOptical Post Pack, 3 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-4PKOptical Post Holder 10 Pack, No Slip, 101.6 mm Height, 12.7 mm Posts, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CB-2-MConstruction Plates, 63.5 x 88.9 mm, 2 pieces, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4PKOptical Post Holder 10 Pack, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2-PKOptical Post Pack, 50.8 mm Height, 12.7 mm Diameter, M4 and M6, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








