Pedestal Base Adaptor, 0.5 in. Height, 1/4-20 (M6) Counterbore

The 9910 Pedestal Base Adaptor gives you the flexibility of an adjustable-height post system, but like the versatility of our forks, use this Model 9910 base with your post holders. This pedestal base differs from our pedestal risers, since it has a 1/4-20 (M6) clearance hole to fasten to posts or post holders.
Resources & Downloads
2D Product Drawings
99-9910(101.1 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9602Optical Post Holder, Cam-Lock, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot | In Stock | ||||
![]() | 9909Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Long Slot | In Stock | ||||
![]() | U200-A3HMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D20ER.2Silver Mirror, Borofloat, 50.8 mm, λ/10, 480-20,000 nm | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.5-PKPost Collar 10 Pack, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









