Compare Model Drawings, CAD & Specs Type Height Thread Type Material Pack Quantity Availability Price
$12.70
In Stock
Pedestal Base Adapter 4.8 mm 1/4-20 Stainless Steel 1
In Stock
$116
In Stock
Pedestal Base Adapter Pack 4.8 mm 1/4-20 Stainless Steel 10
In Stock
$22
2 Weeks
Magnetic Pedestal Base Adapter 4.8 mm 1/4-20 Stainless Steel 1
2 Weeks
$19.40
Pedestal Base 12.7 mm 1/4-20 (M6) CLR Stainless Steel 1
$22
In Stock
Pedestal Base 25.4 mm 1/4-20 (M6) CLR Stainless Steel 1
In Stock
$18.20
In Stock
Pedestal Base Adapter 12.7 mm 1/4-20 (M6) CLR Stainless Steel 1
In Stock
$54
In Stock
Magnetic Pedestal Base Adapter 25.4 mm 8-32 Stainless Steel 1
In Stock
$29
In Stock
Optical Pedestal 25.4 mm 8-32 and 1/4-20 Stainless Steel 1
In Stock
$29
In Stock
Optical Pedestal 25.4 mm M4 and M6 Stainless Steel 1
In Stock
$12.70
In Stock
Pedestal Base Adapter 4.8 mm M6 Stainless Steel 1
In Stock
$116
In Stock
Pedestal Base Adapter Pack 4.8 mm M6 Stainless Steel 10
In Stock
$22
In Stock
Magnetic Pedestal Base Adapter 4.8 mm M6 Stainless Steel 1
In Stock

Features

Base Adapter for Pedestal Clamping

All models (except 9904 and 9970) are able to adapt 0.5 in. post holders and 1.0 in. PS-T optical posts to clamp to surfaces with a fork for more flexibility in mounting to optical tables or equivalent surfaces. PS-A and PS-AZ have a 0.19 in. (4.8 mm) height with an integrated 1/4-20 (M6) screw for direct attachment. Model 9959NF and 9959-M have a 1/4-20 (M6) threaded hole on top and an 8-32 (M4) threaded hole below. Model 9910, PS-B-0.5 and PS-B-1 feature a clearance hole suitable for 1/4-20 (M6) cap screw.

Model 9904 with an 8-32 threaded hole on top and a magnet located in the base is compatible with 1.0 in. PS-E optical extension posts (metric post requires TA-8M4-10 thread adapter) and majority of optic mounts.

Model 9970 features a threaded 2-56 hole on the top for mounting Suprema® mirror mounts (SN050 or SS050 series) or our Tiny™ mirror mounts (987X or 976X series) directly on optical table with a standard clamping fork. The 8-32 threaded hole at bottom allows it to be used with other posts and pedestals.

Magnetic Bases for Faster and Easier Alignment

Magnetic Pedestal Bases (M-) PS-AZ and 9904 feature a centered magnet on their 1.25 in. (31.8 mm) diameter bottom to offer much easier alignment and clamping of optical mounts to optical posts and rods quickly and easily. The stable 5 lb. (22 N) hold helps prevent unwanted misalignments while clamping the base to its surface. This also allows more secure holds for rough alignments of multiple or temporary components to speed up fine alignment processes.

Prevents Accidental Tip-over & Breakage of Post Mounted Optics

The magnet is centered on bases to provide, geometrically, the most stability for these circular designs. The increased torsional resistance provided by this architecture, as apposed to a perimeter mounted design, can be seen in the plot of torque vs. tipping angle.

Save by Purchasing a Pack of 10!

A convenient, cost-saving pack of ten Pedestal Base Adapters is also offered at a discount for customers outfitting new laboratories or new research applications.