Compare Model Drawings, CAD & Specs Availability Price
Optical Post Holder, Translating, Pedestal Base, 2.13-2.46 in., 0.5 in. Posts
$94
In Stock
In Stock
Optical Post Holder, Translating, Pedestal Base, 3.13-3.46 in., 0.5 in. Posts
$96
In Stock
In Stock
Optical Post Holder, Translating, Pedestal Base, 4.13-4.46 in., 0.5 in. Posts
$98
In Stock
In Stock
Optical Post Holder, Translating, 2 - 2.28 in., 0.5 in. Posts, 1/4-20
$82
In Stock
In Stock
Optical Post Holder, Translating, 3 - 3.64 in., 0.5 in. Posts, 1/4-20
$87
In Stock
In Stock
Optical Post Holder, Translating, 4 - 4.64 in., 0.5 in. Posts, 1/4-20
$91
In Stock
In Stock
Optical Post Holder, Translating, 50.8-57.9 mm, 12.7 mm Posts, M6
$82
In Stock
In Stock
Optical Post Holder, Translating, 76.2-92.5 mm, 12.7 mm Posts, M6
$87
5 Weeks
5 Weeks
Optical Post Holder, Translating, 101.6-117.9 mm, 12.7 mm Posts, M6
$91
In Stock
In Stock

Features

Non-Rotating Height Adjustment by Knurled Collar

Fine height adjustments of VPT Series Translating Optical Post Holders are easily made using a knurled collar which does not add additional girth to the post holder. When adjusting the height in this manner, the post does not rotate, and therefore the mount's orientation is maintained. The post holder translates 1/32 in. (0.8 mm) per revolution of the collar.

Model Height Range
VPT-2 50.8–57.9 mm
VPT-3 76.2–92.5 mm
VPT-4 101.6–117.9 mm
VPT-2-P 50.8–57.9 mm
VPT-3-P 76.2–92.5 mm
VPT-4-P 101.6–117.9 mm

Two-Line Contact for Greater Stability

By using precision machining techniques to remove a small portion of the interior surface opposite the set screw of our VPT Series Translating Optical Post Holders, two lines of contact are created with a post when it is pushed in by the screw. These two lines of contact provide greater stability compared to a post held in place against another circular surface.

Versatile Mounting

Standard VPT post holders feature a 1/4-20 (M6) threaded hole at the bottom and therefore can be threaded directly into an optical table, or with a pedestal base adapter or slotted base (aluminum slotted base or stainless steel slotted base), be mounted anywhere on the optical table.

Pedestal Base Version Available

VPT post holders are also available in pedestal base version -  a stainless steel pedestal base adapter already attached (model number ending with -P designation) for mounting to optical tables with a fork clamp