Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Baseplate, 2.0 in. Width, 1/4-20 (M6) Counterbored

Specifications

  • Type
    Slotted Base
  • Length
    92.2 mm
  • Width
    50.8 mm
  • Height
    9.1 mm
  • Thread Type
    8-32 THD and 1/4-20 (M6) CLR
  • Material
    Aluminum

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Aluminum Slotted Bases9912Baseplate, 1.0 in. Width, 1/4-20 (M6) Counterbored
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
30, 45, 90 Degree Angle Brackets, 360 Series360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Post-Joining Angle ClampsCA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
30, 45, 90 Degree Angle Brackets, 360 SeriesM-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105