About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Post Holder, Cam-Lock, 2.0 in. Height, 0.5 in. Posts, 1/4-20


Optical Post Holder, Cam-Lock, 2.0 in. Height, 0.5 in. Posts, 1/4-20
Model: 9601
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Cam-Lock Optical Post HoldersThe 9601 Patented Cam-Lock Post Holder features an easy-to-use quick-release cam-lock mechanism that distributes a large force evenly against the post. When locked, the post and post holder are nearly as solid as one piece and offer stability that rivals any fixed-height riser. 2.0 in. height with a 1/4-20 mounting thread in base.
Specifications
- TypeOptical Post Holder
- Height50.8 mm
- Thread Type1/4-20
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7 mm
- TypeOptical Post Holder
- Height50.8 mm
- Thread Type1/4-20
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7 mm
Resources & Downloads
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9602Optical Post Holder, Cam-Lock, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


