Sorry, this family of products is no longer available.
The LDC-3900 Series Modular Mainframe feature 4 channels with up to 8 isolated outputs for controlling multiple laser diodes. Modules include current sources with maximum outputs from 200mA to 4 A, TE (thermoelectric) controller modules with up to 32 W of power and voltage measurement, and controller modules with laser control from 200 mA to 2 A and integrated 12 W TE control.
- 4 independent channels with 8 isolated outputs
- Laser current source modules from 200 to 4000 mA
- LD controller modules from 200 mA to 2 A with integrated 12 W TEC
- 32W TEC only modules with voltage measurement
- Standard GPIB IEEE interface
- TEC modules accept thermistor, IC and RTD temperature sensors See All Features
Features
Wide Range of Modules
Four current source modules and five combination modules along with two TE controller only modules make the LDC-3900 configurable for many laser diode testing and control applications. Each module is electrically floating or fully isolated from all other modules. This allows you to configure your laser diode test system without the worry of potential laser diode damaging ground loops. An independent power supply powers each channel, providing protection and stability for your laser diode. Every module incorporates low noise, high stability performance, and ILX Lightwave’s unmatched laser diode protection topologies including independent current limits and laser diode shorting relays.
Current Source Modules
The LDC-3900 current source design offers superior laser protection and low noise, high stability performance. These modules also features a photo-diode measurement circuit for devices with back facet monitor photodiode and analog modulation up to 500kHz for dithering the laser current for wavelength tuning. Five different current source modules up to 4A can be driven in any one of the following modes:
- Constant current, low bandwidth
- Constant current, high bandwidth
- Constant optical power
Highly Stable Temperature Control
The LDC-3900 Series TEC modules control temperature of your devices with 32W of power. These TEC modules offer maximum flexibility with a choice of operating modes and temperature sensors covering thermistors, IC, and RTDs. A low noise, bipolar output with TE voltage measurement and an ultra-stable topology achieves stabilities better than 0.005°C. A smart integrator control loop, programmable from the front panel or through GPIB, delivers fast settling times.
Controller Modules
Controller modules combine a current source with a temperature controller in one module. Laser current from 200mA to 2A is available with an integrated 12W temperature controller for current and temperature control of laser diodes. All of the features found in the current only and temperature control modules are incorporated into these flexible modules and include multiple modes of operation, external modulation, a choice of temperature sensors, and all protection features.
Intuitive Front Panel
Divided into two sections, TEC and LASER, the front panel offers quick, easy operation and information display without confusing multi-layer menus. Each channel is directly addressable from the front panel "adjust" section and indicated through discrete LEDs next to the respective display. Laser and TEC parameters and modes are easily selected or adjusted through discrete push buttons.
Powerful GPIB Interface
For automated control, the IEEE/GPIB interface allows programming and readout from most computers. All instrument and module functions are accessible through the interface allowing you to simultaneously control multiple laser diodes from the same address. For virtual instrument programming, LabVIEW™ drivers are available.
Accessories
Suggested Mounts
Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male | In Stock | ||||
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | |||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long | In Stock | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | CC550SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, Extra Long | In Stock |
Resources
Application Notes
Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF)
Literature
LDC-3900 4-Channel Laser Diode Controller Brochure(203.4 kB, PDF)
Manuals
LDC-3900 Controller User's Manual(980 kB, PDF)
Software
LDC-3900 LabVIEW Driver Version 0.9(645.3 kB, ZIP) ILX Lightwave USB Drivers(61.9 MB, ZIP)




















