Laser Diode Mount, C-Mount, High Power, Temp Controlled

  • Package Type
    C-mount
  • Laser Current
    10 A
  • TE Cooler
    Yes
  • TE Current Range
    -7.4 to +7.4 A
  • TE Voltage Range
    -16.4 to +16.4 V
  • Temperature Range
    10 to 85°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • Laser Driver Connector Type
    Hybrid DSUB 7W2 Female
  • TEC Controller Connector Type
    Hybrid DSUB 7W2 Male
  • Connector Type
    Banana Jacks (Fan Power and Ground)
  • Heat Dissipation Capability
    25 W  
  • Dimensions
    152 x 102 x 78.7 mm
  • Weight
    1.27 kg