Light Pipe Homogenizer, 4 x 4 x 50 mm

The LPH-PIP-4 Light Pipe Homogenizer provides highly uniform or homogenized illumination. Through the process of total internal reflection, this 4 x 4 x 50 mm light pipe can transform the output of a very non-uniform light source into highly uniform or homogenized illumination. For maximum homogenization efficiency, our light pipes feature square cross sections and very sharp edges with minimal bevel. Our optional LPH-COL-series collet holder makes contact with the light pipe only at the edges and completely covers the sharp edges for safety. When installed in our clamp mount, it can be easily rotated. Light pipes can be used as homogenizers in illumination systems for microscopes, inspection systems and video metrology systems.
Specifications
- Size4 x 4 x 50 mm
- F/#3
- MaterialGrade A N-BK7
- Surface Quality60-40 scratch-dig
- Cleaning
- Length50 mm
- Width4 mm
- Parallelism0.5°
Resources & Downloads
2D Product Drawings
LPH-PIP.pdf(419.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | |||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-PIP-8Light Pipe Homogenizer, 8 x 8 x 100 mm | |||||
![]() | LPH-PIP-6Light Pipe Homogenizer, 6 x 6 x 75 mm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MALS15Micro Lens Array, 10 x 10mm, 500 µm Pitch, 32.8 mm FL, ±0.25° |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-COL-4Light Pipe Collet Holder, 50 mm Length | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-COL-4Light Pipe Collet Holder, 50 mm Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm | FREE 2-day shipping on thousands of products on Newport.com Learn More |














