Light Pipe Homogenizer, 6 x 6 x 75 mm

The LPH-PIP-6 Light Pipe Homogenizer provides highly uniform or homogenized illumination. Through the process of total internal reflection, this 6 x 6 x 75 mm light pipe can transform the output of a very non-uniform light source into highly uniform or homogenized illumination. For maximum homogenization efficiency, our light pipes feature square cross sections and very sharp edges with minimal bevel. Our optional LPH-COL-series collet holder makes contact with the light pipe only at the edges and completely covers the sharp edges for safety. When installed in our clamp mount, it can be easily rotated. Light pipes can be used as homogenizers in illumination systems for microscopes, inspection systems and video metrology systems.
Specifications
- Size6 x 6 x 75 mm
- F/#3
- MaterialGrade A N-BK7
- Surface Quality60-40 scratch-dig
- Cleaning
- Length75 mm
- Width6 mm
- Parallelism0.5°
Resources & Downloads
2D Product Drawings
LPH-PIP.pdf(419.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-PIP-8Light Pipe Homogenizer, 8 x 8 x 100 mm | In Stock | ||||
![]() | LPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MALS15Micro Lens Array, 10 x 10mm, 500 µm Pitch, 32.8 mm FL, ±0.25° | 4 Weeks |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-COL-6Light Pipe Collet Holder, 75 mm Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-COL-6Light Pipe Collet Holder, 75 mm Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













