Showing 7 of 7 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Light Pipe HomogenizerLPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146
Light Pipe HomogenizerLPH-COL-4Light Pipe Collet Holder, 50 mm Length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Light Pipe HomogenizerLPH-COL-6Light Pipe Collet Holder, 75 mm Length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Light Pipe HomogenizerLPH-COL-8Light Pipe Collet Holder, 100 mm Length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Light Pipe HomogenizerLPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$195
Light Pipe HomogenizerLPH-PIP-6Light Pipe Homogenizer, 6 x 6 x 75 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$204
Light Pipe HomogenizerLPH-PIP-8Light Pipe Homogenizer, 8 x 8 x 100 mm
$259

Features

Total Internal Reflection

Through the process of total internal reflection, a light pipe can transform the output of a very non-uniform light source into highly uniform or homogenized illumination. For maximum homogenization efficiency, our light pipes feature square cross sections and very sharp edges with minimal bevel.

Light Pipe Collets for Safety

Our light pipe holder (collet) makes contact with the light pipe only at the edges and completely covers the sharp edges for safety. When installed in our clamp mount, it can be easily rotated.

Complete Homogenizer Assembly

A complete light pipe homogenizer assembly can be built with a light pipe, collet and mount. Choose a light pipe and collet with the same length. A 6 inch homogenizer assembly is shown using the LPH-PIP-6, LPH-COL-6, and LPH-MOUNT.