A microlens array is commonly used for homogenizing and shaping a variety of modern light emitters ranging from a line-narrowed excimer lasers to high power LEDs. These lenslet arrays are manufactured using photolithographic techniques based on semiconductor processing technology, yielding exceptionally accurate microlens profiles and lens array positioning.
- UV Fused Silica suitable for homogenizing excimer lasers
- 10 mm x 10 mm lens array size
- High fill factor which eliminates zero-order hot spots
- Square grid arrangement of microlens See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MALS10Micro Lens Array, 10 x 10mm, 300 µm Pitch, 18.8 mm FL, ±0.50° | 4 Weeks | ||||
![]() | MALS11Micro Lens Array, 10 x 10mm, 300 µm Pitch, 8.7 mm FL ,±1.00° | In Stock | ||||
![]() | MALS12Micro Lens Array, 10 x 10mm, 300 µm Pitch, 5.1 mm FL, ±1.60° | 2 Weeks | ||||
![]() | MALS13Micro Lens Array, 10 x 10mm, 300 µm Pitch, 4.8 mm FL, ±2.00° | In Stock | ||||
![]() | MALS14Micro Lens Array, 10 x 10mm, 500 µm Pitch, 46.7 mm FL, ±0.25° | 4 Weeks | ||||
![]() | MALS15Micro Lens Array, 10 x 10mm, 500 µm Pitch, 32.8 mm FL, ±0.25° | 4 Weeks | ||||
![]() | MALS17Micro Lens Array, 10 x 10mm, 500 µm Pitch, 15.3 mm FL ,±1.00° | In Stock | ||||
![]() | MALS18Micro Lens Array, 10 x 10mm, 500 µm Pitch, 13.8 mm FL, ±1.20° | In Stock |
Features
Accessories
Optical Mounts and Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-RQSquare Optic Mount, Side-Clamp, 0.25 Thick, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |