Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Micro Lens Array, 10 x 10mm, 300 µm Pitch, 5.1 mm FL, ±1.60°

Specifications

  • Lens Shape
    Plano-Convex
  • Length
    10 mm  
  • Width
    10 mm  
  • Lens Material
    UV Grade Fused Silica
  • Lens Type
    Microlens Array
  • Effective Focal Length (EFL)
    5.1 mm  
  • Beam Divergence, Half Angle
    ±1.60 °
  • Design Wavelength
    632.8 nm
  • Pitch
    300 ± 0.25 µm
  • Radius of Curvature
    2.35 mm
  • Thickness
    1.20 mm  
  • Thickness Tolerance
    ± 0.05 mm
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Light Pipe HomogenizerLPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$195

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Edge Grip Thumbscrew Clamp Filter MountsM-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
Opti-Claw Self-Centering Variable Size Lens Mounts9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$349