Micro Lens Array, 10 x 10mm, 500 µm Pitch, 15.3 mm FL ,±1.00°

  • Lens Shape
    Plano-Convex
  • Length
    10 mm  
  • Width
    10 mm  
  • Lens Material
    UV Grade Fused Silica
  • Lens Type
    Microlens Array
  • Effective Focal Length (EFL)
    15.3 mm  
  • Beam Divergence, Half Angle
    ±1.00 °
  • Design Wavelength
    632.8 nm
  • Pitch
    500 ± 0.25 µm
  • Radius of Curvature
    7.00 mm
  • Thickness
    1.20 mm  
  • Thickness Tolerance
    ± 0.05 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C