Micro Lens Array, 10 x 10mm, 300 µm Pitch, 4.8 mm FL, ±2.00°

  • Lens Shape
    Plano-Convex
  • Length
    10 mm  
  • Width
    10 mm  
  • Lens Material
    UV Grade Fused Silica
  • Lens Type
    Microlens Array
  • Effective Focal Length (EFL)
    4.8 mm  
  • Beam Divergence, Half Angle
    ±2.00 °
  • Design Wavelength
    632.8 nm
  • Pitch
    300 ± 0.25 µm
  • Radius of Curvature
    2.20 mm
  • Thickness
    0.90 mm  
  • Thickness Tolerance
    ± 0.05 mm