Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Light Pipe Homogenizer, 8 x 8 x 100 mm

Specifications

  • Size
    8 x 8 x 100 mm
  • F/#
    3  
  • Material
    Grade A N-BK7
  • Surface Quality
    60-40 scratch-dig
  • Cleaning
  • Length
    100 mm  
  • Width
    8 mm  
  • Parallelism
    0.5°

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Light Pipe HomogenizerLPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Light Pipe HomogenizerLPH-PIP-6Light Pipe Homogenizer, 6 x 6 x 75 mm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Microlens ArraysMALS15Micro Lens Array, 10 x 10mm, 500 µm Pitch, 32.8 mm FL, ±0.25°
4 Weeks

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Light Pipe HomogenizerLPH-COL-8Light Pipe Collet Holder, 100 mm Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Light Pipe HomogenizerLPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More