About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Light Pipe Collet Holder, 50 mm Length




Light Pipe Collet Holder, 50 mm Length
Model: LPH-COL-4
Product Series Overview
Light Pipe HomogenizerThe LPH-COL-4 Light Pipe Collet makes contact with the LPH-PIP-4 light pipe only at the edges and completely covers the sharp edges for safety. It has a 50 mm length.
Specifications
- MaterialBlack Delrin
- Length50 mm
- MaterialBlack Delrin
- Length50 mm
Resources & Downloads
Other
LPH-COL-4 RoHS Certificate(261.9 kB, PDF) LPH-COL-4_RoHS2021.pdf(683.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPH-COL-8Light Pipe Collet Holder, 100 mm Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-COL-6Light Pipe Collet Holder, 75 mm Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LPH-PIP-4Light Pipe Homogenizer, 4 x 4 x 50 mm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





