Light Pipe Collet Holder, 75 mm Length

The LPH-COL-6 Light Pipe Collet makes contact with the LPH-PIP-6 light pipe only at the edges and completely covers the sharp edges for safety. It has a 75 mm length.
Specifications
- MaterialBlack Delrin
- Length75 mm
Resources & Downloads
Other
LPH-COL-6 RoHS Certificate(261.9 kB, PDF) LPH-COL-6_RoHS2021.pdf(683.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-COL-4Light Pipe Collet Holder, 50 mm Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-COL-8Light Pipe Collet Holder, 100 mm Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-PIP-6Light Pipe Homogenizer, 6 x 6 x 75 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-PIP-6Light Pipe Homogenizer, 6 x 6 x 75 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







